Catalog No. : S1750FT-9
Description: 200' REEL FLAME RET BRAIDED SLEEVE
UPC: 786210925745
Flame Retardant Braided Sleeve, Polyethylene Terephthalate, White With Black Tracers, for Temperatures up to 125 Degrees Celsius (257 F), 200-Foot Reel
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Expandable braided sleeving |
Specifications
|
Color |
White with Black Tracer |
|
Material |
PET (Polyethylene Terephthalate) |
Classifications
|
Brand Name |
Catamount |
Dimensions
|
Length |
200 ft |
ETIM Classification
ETIM
EC001937 Cable protection for installation duct
|
Material |
Plastic |
|
Material quality |
Other |
|
Construction type |
Protective strip |
|
Length |
60960 mm |
|
Length |
2400 inch |
|
Colour |
White |