text.skipToContent text.skipToNavigation

Catalog No. : S130E

Description:  RND EXT RING DIA4-1/8IN HUB1/2IN AL

UPC: 42269652200

Round Extension Ring, 4-1/8 Inch Diameter, 1-5/8 Inch Deep, Hub Size 1/2 Inch, Gray, Aluminum, 4 Outlets, with 4 Closure Plugs, Gaskets, and Screws
View More View Less
For more info visit:  electrification.us.abb.com
  • Precision cast and machined surfaces permit safer wire pulling.
  • Clean cover edges provide good gasket sealing.
  • Clear UL and cubic content markings speed approval by inspectors.
  • Deep slotted stainless steel cover screws for faster installations.
  • Spacious, accessible wiring chamber provides a convenient location to maintain or change a system, pull conductors and make splices
  • Junction box for branch conduits.

Descriptors

Category

Outlet box

Specifications

Number Of Outlet

5

Material

Aluminum

Color

Silver

Cubic Capacity

16.5 cu in

Knockouts

0

Classifications

Brand Name

Red Dot

Compliance and Certifications

REACH REACH 253 Compliant
ETIM EC000115 Plaster compensation ring

Shape

Round

With cover

N

Application

Central installation box/built-in installation box

Extension ring

Y

Documents/Support Tools

Sales Drawing

Click here