Catalog No. : S129A514G01
Description: FT1SW (FT1-S014)
UPC:
FT1 (S129A514G01 - P P P C-C C-C C-C P) Black Cover, Stud Terminals
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
FT Test Switch |
Specifications
|
Type |
FT1 |
|
Arrangement |
P P P C-C C-C C-C P |
|
Cover |
Black |
|
Terminal |
Stud |
|
Depth |
Standard |
|
Position A |
P1 P1 P1 C1-C1 C1-C1 C1-C1 P1 |
|
No. of Currents |
6 |
|
No. of Potatials |
4 |
|
Number of Poles |
10 |