Catalog No. : S1250PK-0
Description: WIRE SLEEVING PET BRAIDED EXP 1.25
UPC: 786210914176
Polyethylene Terephthalate (P.E.T.) Braided Wire Sleeving, Expandable, Black, Nominal I.D. of 31.75mm (1.25 Inches), Nominal Diameter Range of 19.05mm (0.75 Inch) to 44.45mm (1.75 Inches), 76.20m (250 Foot) Bulk Reel
View More
View Less
For more info visit:
electrification.us.abb.com
- Braided wire protection sleeving is used to bundle and protect wires and cables from abrasion and excessive wear.
- The sleeving is resistant to chemicals, fungus, fuels, UV sunlight, and has an indefinite shelf life.
- It is easily cut with a hot knife, which seals the end preventing frayings. Ends can also be secured using Ty-Rap cable ties.
- Application Tools: WTBM
Descriptors
|
Category |
Expandable braided sleeving |
|
Special Features |
Braided wire protection sleeving is used to bundle and protect wires and cables from abrasion and excessive wear. |
Specifications
|
Color |
Black |
|
Temperature Rating |
-103 to 257 F , -75 to 125 C |
|
Material |
PET (Polyethylene Terephthalate) |
Classifications
|
Brand Name |
Ty-Rap |
|
Standard |
UL E153595 |
Dimensions
|
Length |
250 ft |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 75658 | 583601 | N/A | N/A | N/A |
| UL | 153595 | N/A | N/A | N/A | N/A |