Catalog No. : S1250FWL-0
Description: WIRE SLEEVING FLMRTD HOOKLOOP 1.2
UPC: 786210913926
Flame-Retardant Hook and Loop Wraparound Sleeving, Black with White Tracer, Nominal I.D. of 31.75mm (1.25 Inches), Nominal Diameter Range of 19.05mm (0.75 Inch) to 44.45mm (31.75 Inches), 15.24m (50 Foot) Mini Spool
View More
View Less
For more info visit:
electrification.us.abb.com
- Braided wire protection sleeving is used to bundle and protect wires and cables from abrasion and excessive wear.
- The sleeving is resistant to chemicals, fungus, fuels, UV sunlight, and has an indefinite shelf life.
- It is easily cut with a hot knife, which seals the end preventing frayings. Ends can also be secured using Ty-Rap cable ties.
- Application Tools: WTBM
Descriptors
|
Category |
Expandable braided sleeving |
|
Special Features |
Braided wire protection sleeving is used to bundle and protect wires and cables from abrasion and excessive wear. |
Specifications
|
Color |
Black with White Tracer |
|
Temperature Rating |
-94 to 257 F , -70 C 125 C |
|
Material |
Flame Retardant PET (Polyethylene Terephthalate) |
Classifications
|
Brand Name |
Ty-Rap |
Dimensions
|
Length |
50 ft |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 75658 | 583601 | N/A | N/A | N/A |
Documents/Support Tools
|
SDS |