Catalog No. : S121E-R
Description: 4 HOLE 1/2 INCH BOX EXTENSION
UPC: 42269005495
Single Gang Universal Box Extension Adapter, 1-3/8 Inch Deep, 4 Outlets, 2 on Top and Bottom, with 4 Plugs, Gasket, and Screws
View More
View Less
For more info visit:
electrification.us.abb.com
- Alloy A380 aluminum, certified zinc alloy and stainless steel springs provide increased corrosion resistance
- Die Cast construction and industrial design combine to produce a rugged protective enclosure for devices.
- Clean cover edges provide good gasket sealing.
- Precision cast and machined surfaces permit safer wire pulling.
- Clear UL and cubic content markings speed approval by inspectors
- Convenient mounting lugs for a variety of mounting methods
- Securely fastened mounting plates reduce costly call backs
Descriptors
|
Category |
Electrical box extension |
Specifications
|
Number Of Outlet |
4 |
|
Material |
Aluminum Alloy |
|
Cable Entry |
Threaded Hubs |
|
Knockouts |
0 |
Classifications
|
Brand Name |
Red Dot |
|
Standard |
CSA 703005 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 703005 | 441101 | N/A | 2500001194_2015-11-03 | N/A |
ETIM Classification
ETIM
EC000115 Plaster compensation ring
|
Shape |
Rectangular |
|
With cover |
N |
|
Application |
Central installation box/built-in installation box |
|
Extension ring |
Y |