Catalog No. : S110WHCN
Description: OUTDOOR RND BOX 5X1/2 IN HOLE WHITE
UPC: 42269337558
Spacious, accessible wiring chamber provides a convenient location to maintain or change a system, pull conductors and make splices.
- Precision-cast and machined surfaces permit safer wire pulling.
- Clean cover edges provide good gasket sealing.
Descriptors
|
Category |
Weatherproof boxes |
Specifications
|
Material |
Aluminum Alloy |
|
Color |
White |
|
Cubic Capacity |
16 cu in |
|
Knockouts |
Yes |
Classifications
|
Brand Name |
Red Dot |
|
Standard |
18685 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 18685 | 441101 | N/A | N/A | N/A |
|
Mounting method |
Other |
|
Shape |
Round |
|
Construction type |
Device connection box (round/square) |
|
Equipped with |
None |
|
Diameter |
4.125 inch |
|
Mounting switching equipment |
Screwing |
|
Pipe locking |
N |
|
Pipe locking optional |
Y |
|
Inlet from the rear |
Y |
|
Material |
Aluminium |
|
Surface protection |
Other |
|
Cover model |
None |
Documents/Support Tools
|
Sales Drawing |