Catalog No. : S110E-R
Description: 5 HOLE 1/2 INCH ROUND BOX SILVER
UPC: 42269005518
Descriptors
|
Category |
Outlet box |
Specifications
|
Material |
Aluminum Alloy |
|
Color |
Silver |
|
Cubic Capacity |
16 cu in |
|
Knockouts |
0 |
Classifications
|
Brand Name |
Red Dot |
|
Mounting method |
Other |
|
Shape |
Round |
|
Construction type |
Device connection box (round/square) |
|
Equipped with |
None |
|
Diameter |
4.125 inch |
|
Mounting switching equipment |
Screwing |
|
Pipe locking |
N |
|
Pipe locking optional |
Y |
|
Inlet from the rear |
Y |
|
Material |
Aluminium |
|
Surface protection |
Other |
|
Cover model |
None |
Documents/Support Tools
|
Sales Drawing |