Catalog No. : S110CN
Description: OUTDOOR RND BOX 5X1/2IN HOLE GRAY
UPC: 42269337459
Spacious, accessible wiring chamber provides a convenient location to maintain or change a system, pull conductors and make splices.
- Precision-cast and machined surfaces permit safer wire pulling.
- Clean cover edges provide good gasket sealing.
Descriptors
|
Category |
Weatherproof boxes |
Specifications
|
Material |
Cast Aluminum |
|
Color |
Silver |
|
Cubic Capacity |
16 cu in |
Classifications
|
Brand Name |
Red Dot |
|
Standard |
CSA 18685 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 18685 | 441101 | N/A | N/A | N/A |
|
Mounting method |
Other |
|
Shape |
Round |
|
Construction type |
Device connection box (round/square) |
|
Equipped with |
None |
|
Diameter |
4.125 inch |
|
Mounting switching equipment |
Screwing |
|
Pipe locking |
N |
|
Pipe locking optional |
Y |
|
Inlet from the rear |
Y |
|
Material |
Aluminium |
|
Surface protection |
Other |