Catalog No. : S102E-R
Description:
UPC:
Descriptors
|
Category |
Landscape lighting |
Specifications
|
Fixture Material |
Aluminum |
|
Color |
Silver |
Classifications
|
Brand Name |
Red Dot |
Dimensions
|
Length |
4-9/16 in |
|
Width |
2-13/16 in |
|
Mounting method |
Other |
|
Shape |
Rectangular |
|
Construction type |
Device connection box (round/square) |
|
Equipped with |
None |
|
Length |
4.5625 inch |
|
Width |
2.8125 inch |
|
Mounting switching equipment |
Screwing |
|
With screws |
N |
|
Pipe locking |
N |
|
Pipe locking optional |
N |
|
Inlet from the rear |
Y |
|
Number of inlets |
5 |
|
Material |
Aluminium |
|
Colour |
Other |
|
Cover model |
None |
|
Sealable |
N |