text.skipToContent text.skipToNavigation

Catalog No. : S102CN

Description:  OUTDOOR RECT BOX 5X1/2 HOLE SILVER

UPC: 42269337206

Protect wiring devices, switches, electronic components and terminal blocks in dry, damp and wet locations.

Single Gang Universal Standard Outlet Box, 18.3 Cubic Inches, Length 4-27/50 Inches, Width 2-39/50 Inches, Depth 2-7/50 Inches, Hub Size 1/2 Inch, Silver, Aluminum Alloy, 5 Outlets, with Mounting Lugs, Two Closure Plugs, with Ground Screw
View More View Less
For more info visit:  electrification.us.abb.com
  • Die cast construction and industrial design combine to produce a rugged protective enclosure for devices on many applications.
  • Clean cover edges provide good gasket sealing.

Descriptors

Category

Weatherproof boxes

Special Features

Clean cover edges help provide good gasket sealing

Application

Dry-tite boxes and covers protect wiring devices, switches, electronic components and terminal blocks in dry, damp and wet locations

Specifications

Number Of Outlet

5

Material

Aluminum Alloy

Color

Silver

Cubic Capacity

18.3 cu. in.

Classifications

Brand Name

Red Dot

Standard

18685

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 16807 441101 N/A N/A N/A
ETIM EC002601 Box/housing for built-in mounting in the wall/ceiling

Mounting method

Other

Shape

Rectangular

Construction type

Device connection box (round/square)

Provided with revolving ring

N

Equipped with

None

Length

4.54 inch

Width

2.78 inch

Mounting switching equipment

Screwing

With screws

N

Pipe locking

N

Pipe locking optional

N

Inlet from the rear

Y

Number of inlets

5

Material

Aluminium

Surface protection

Other

Colour

Other

Degree of protection (NEMA)

3R

Cover model

None

Documents/Support Tools

Sales Drawing

Click here