Catalog No. : S1002G-W
Description: PVC CTD BLANK COVER 2GANG IRON WHT
UPC: 704508033958
PVC Coated Blank Cover, 2 Gang, Cast Iron, White
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical box covers |
|
Special Features |
PVC Coated for Corrosion Resistance |
Specifications
|
Material |
Cast Iron |
|
Finish |
PVC Coated |
|
Color |
White |
|
Knockouts |
Yes |
Classifications
|
Brand Name |
Ocal |
ETIM Classification
ETIM
EC002655 Cover for box/housing for surface mounting on the wall/ceiling
|
Shape |
Square |
|
Type of fastening |
Screwing |
|
Model |
Blind cover |
|
Colour |
White |
|
With connection cable |
N |