Catalog No. : S-47
Description: 1/2INCHRND 5 HOLE OUTLET BX W/LUG
UPC: 42269718470
- Clean cover edges provide good gasket sealing.
- Clear UL and cubic content markings speed approval by inspectors.
- Deep slotted stainless steel cover screws for faster installations.
- Spacious, accessible wiring chamber provides a convenient location to maintain or change a system, pull conductors and make splices
- Junction box for branch conduits.
Descriptors
|
Category |
Weatherproof boxes |
|
Special Features |
Precision cast and machined surfaces permit safer wire pulling. |
Specifications
|
Number Of Outlet |
5 |
|
Material |
Aluminum Alloy |
|
Color |
Silver |
|
Cubic Capacity |
16 cu in |
Classifications
|
Brand Name |
Red Dot |
|
Standard |
UL E28688 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 016807 | 441101 | N/A | N/A | N/A |
| UL | E28688 | N/A | QCIT | N/A | N/A |
|
Mounting method |
Other |
|
Shape |
Round |
|
Construction type |
Device connection box (round/square) |
|
Equipped with |
None |
|
Diameter |
4.125 inch |
|
Mounting switching equipment |
Screwing |
|
Pipe locking |
N |
|
Pipe locking optional |
Y |
|
Inlet from the rear |
Y |
|
Material |
Aluminium |
|
Surface protection |
Other |
Documents/Support Tools
|
Sales Drawing |