Catalog No. : S-2-SP
Description: CABLE STAPLE BUCKET/1000
UPC: 622538056160
Iberville has an extensive line of top quality conduits and cable fittings, many of them Canadian made.
Staples, Cable, Height 0.44 Inch, Width 0.43 Inch, Galvanized Steel, Suggested Application 2 Cables 14/2, 2 Cables 12/2, 14/2-14/3-12/2-12/3-10/2-10/3, Bucket of 1,000
View More
View Less
For more info visit:
electrification.us.abb.com
- To fix and secure a cable.
- Suggested NMD90 (Loomex) 14/2-10/2; 14/3-10/3. 2 cables: 14/2-12/2.
Descriptors
|
Category |
Cable clamp and staple |
|
Special Features |
Bucket / 1000 |
|
Application |
NMD90 (Loomex) 2 cables 14/2, 14/2-14/3-12/2-12/3-10/2 |
Specifications
|
Material |
Steel |
Classifications
|
Brand Name |
Iberville |
|
Standard |
3313 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | (CIS2) | N/A | N/A | N/A | N/A |
| CSA | 3313 | 441505 | N/A | 2507262_2013-11-22 | N/A |
ETIM Classification
ETIM
EC011855 Staple
|
Back width |
10.922 mm |
|
Leg length |
11.176 mm |