text.skipToContent text.skipToNavigation

Catalog No. : S-2-MP

Description:  CBL STAPLE HT.44IN W.43IN STL 14/2

UPC: 622538611161

Made or assembled in Canada.

Staples, Cable, Height 0.44 Inch, Width 0.43 Inch, Galvanized Steel, Suggested Application 2 Cables 14/2, 2 Cables 12/2, 14/2-14/3-12/2-12/3-10/2-10/3, Pack of 2,000
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.

Descriptors

Category

Cable clamp and staple

Application

NMD90 (Loomex) 2 cables 14/2, 14/2-14/3-12/2-12/3-10/2

Specifications

Material

Steel

Classifications

Brand Name

Iberville

Standard

3313

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 3313 441505 N/A 2507262_2013-11-22 N/A
ETIM EC011855 Staple

Back width

10.922 mm

Leg length

11.176 mm