Catalog No. : S-12
Description: 3/4 INCH NPT TAPPED HOLE ROUND CVR
UPC: 42269718043
Round Standard Lamp Holder Cover, 4-1/8 Inch Diameter, Hub Size 3/4 Inch, Silver, Aluminum, One Tapped Hole, Pack of 50
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical box covers |
Specifications
|
Material |
Aluminum |
|
Color |
Silver |
|
Knockouts |
0 |
Classifications
|
Brand Name |
Red Dot |
|
Standard |
UL E28688 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E28688 | N/A | QCIT | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |