Catalog No. : S-1-SP
Description: CABLE STAPLE BUCKET/1500
UPC: 622538611215
Iberville has an extensive line of top quality conduits and cable fittings.
Cable staple made of galvanized steel. Height 0.25 inch, width 0.48 inch. Suggested application NMD90 (Loomex) 14/2-12/2. Bucket of 1500 units.
View More
View Less
For more info visit:
electrification.us.abb.com
- To fix and secure a cable.
- Suggested NMD90 (Loomex) 14/2-12/2.
Descriptors
|
Category |
Cable clamp and staple |
|
Special Features |
Bucket / 1500 |
|
Application |
NMD90 (Loomex) 14/2-12/2 |
Specifications
|
Cable Size |
14/2-12/2 |
|
Material |
Steel |
Classifications
|
Brand Name |
Iberville |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | (CIS1) | N/A | N/A | N/A | N/A |
| CSA | 3313 | 441505 | N/A | 2095362 | N/A |
ETIM Classification
ETIM
EC011855 Staple
|
Back width |
12.192 mm |
|
Leg length |
6.35 mm |