text.skipToContent text.skipToNavigation

Catalog No. : S-1-MP

Description:  CBL STAPLE HT.25IN W.48IN 14/2-12/2

UPC: 622538611130

Made or assembled in Canada.

Staples, Cable, Height 0.25 Inch, Width 0.48 Inch, Galvanized Steel, Suggested Application 14/2-12/2, Pack of 2,000
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.

Descriptors

Category

Cable clamp and staple

Application

NMD90 (Loomex) 14/2-12/2

Specifications

Material

Steel

Classifications

Brand Name

Iberville

Standard

3313

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 3313 441505 N/A 2095362 N/A
ETIM EC011855 Staple

Back width

12.192 mm

Leg length

6.35 mm