Catalog No. : RZ22-8
Description: INSNYL RING TERM, 26-22, No8, YELLO
UPC: 786210804552
- Self-insulated with high dieletric-strength nylon sleeves.
- An inner bronze insulation grip sleeve lengthens the flexing radius of the conductor and eliminates conductor creep.
- Application Tools: WT1452
Descriptors
|
Category |
Electrical terminals |
|
Special Features |
Self-insulated with high dieletric-strength nylon sleeves. An inner bronze insulation grip sleeve lengthens the flexing radius of the conductor and eliminates conductor creep. |
Specifications
|
Voltage Rating |
600 V |
|
Material |
Copper |
|
Color |
Yellow |
Classifications
|
Brand Name |
Sta-Kon |
Dimensions
|
Wire Size |
26-22 AWG |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
Flange shape |
Ring shape |
|
Insulation |
PA |
|
Colour insulation |
Yellow |
|
Reel packaging |
N |
|
AWG-range |
26-22 |
|
Material |
Copper |
|
Surface protection |
Tinned |
|
Stud size (imperial) |
8 |
Documents/Support Tools
|
Sales Drawing |