Alternate Catalog No. : RXM 22
Catalog No. : RXM22
Description: AL MULTIPRT CONN 2SIDE 4OUT 7-1/4
UPC: 783786746842
- Flood-Seal EPDM Insulating Rockets Field Tested in More than 10 Million Applications.
- 6061-T6 Aluminum Connector Construction Provides High Strenth and High Conductivity.
- Dual-Rated to Accept a Wide Range of Aluminum and Copper Conductors from #2 Solid to 1000 kcmil.
- Ball-Bottom Screws Support the Widest Conductor Range and Aid in Breaking UP Aluminum Oxide.
- EPDM Rubber Cap is Easy to Find, Prevents Accidental Removal and can be Easily Removed with Pliers.
- All Connectors are 100 Percent Hi-Pot Tested at 4000 Volts for 60 Seconds.
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
Flood Seal EPDM Insulating Rockets Field Tested in more tha 10 million Applications. 6061-T6 Aluminum Connector construction provides High Strength and High Conductivity. Dual Rated to accept a wide range of Copper or Aluminum Conductors, from #2 Solid to 1000 kcmil. Ball-bottom Screws support the widest conductor range and aid in breaking up Aluminum Oxide. EPSM Rubber Cap is easy to find, prevents accidental removal and can be easily removed with pliers. All Connectors are 100 percent Hi-Pot Tested at 4000 Volts for 60 seconds. |
|
Application |
Install in Direct-Burial, Handhole, Pedestal and Overhead Applications. |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
#2 SOL to 1000 kcmil |
|
Number Of Conductors |
4 |
|
Material |
Aluminum Connector, EPDM Rocket |
|
Color |
Black |
|
Insulation |
yes |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
7-1/4 inch |