Alternate Catalog No. : RXL 600-6 C
Catalog No. : RXL600-6C
Description: AL FLOOD SEAL MULTIPORT CONNECTOR
UPC: 75114256483
Aluminum Flood-Seal Multi-Port EPDM Rubber Insulated Bus Connector, #6-600 kcmil, Aluminum and Copper, 6 Conductors all on one side. Includes Insulating Rocket Caps and Screws. Oxide Inhibitor. 10.44 inch
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
Oxide Inhibitor |
|
Application |
Direct Burial, Handhole, Pedestal or Vault Applications |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
#6 to 600 kcmil |
|
Number Of Conductors |
6 |
|
Material |
Aluminum |
|
Color |
Black |
|
Insulation |
EPDM Rubber |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.1 and C119.4 |
Dimensions
|
Size |
10.44 inch |