Alternate Catalog No. : RXL 600-6
Catalog No. : RXL600-6
Description: AL MULTIPORT CONN 6-600 6OUT
UPC: 783786746781
- Wide Port Spacing Makes Installation Easier.
- Field-adaptable Cable Sleever Enable Installation on a Wide Range of Conductor Sizes.
- Bars Constructed of 6061-T6 Aluminum Alloy for High Strength and High Conductivity.
- Standard Aluminum Set Screws with 5/16 inch Socket Hex Spread Compressive Forces over Conductor Strands, Reduce Strand Damage, Result in Lower Contact Resistance and Provide High Set-Screw Torque Retention.
- All Connectors are 100 Percent Hi-Pot Tested at 4000 Volts for 60 Seconds.
- Comply with ANSI C119.1 and C119.4 and Western Underground C.G. 2/5 and are RUS Listed.
- Dual-Rated to Accept a Wide Range of Aluminum and Copper Conductors.
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
Wide port spacing makes installation easier. Field-Adaptable Cable Sleeves enable installation on a wide range of Conductor sizes. Bars Constructed of 6061-T6 Aluminum alloy for Hgh Strength and High Conductivity. Standard Aluminum set screws with 5/16 inch socket hex spread compressive forces over conductor strands, reduce strand damage, result in lower contact resistance and provide high set-screw torque retention. All connectors are 100 percent Hi-Pot Tested at 4000 volts for 60 seconds. Dual-rated to accept a wide range of Aluminum and Copper Conductors. |
|
Application |
Install in Direct-Burial, Handhole, Pedestal or Vault Applications. |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
#6 to 600 kcmil |
|
Number Of Conductors |
6 |
|
Material |
Aluminum Connector |
|
Color |
Black |
|
Insulation |
yes |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.1 and C119.4. Estern Underground C.G. 2.5 |
Documents/Support Tools
|
Instruction Sheet |