Alternate Catalog No. : RXL 600-32 C
Catalog No. : RXL600-32C
Description: AL INS BUS CONN NO6-600 5 COND
UPC: 783786746743
Aluminum Flood-Seal Multi-Port EPDM Rubber Insulated Bus Connector - RXL 600 Series, Cable Range #6-600 kcmil, 5 Outlets - Side A has 3, Side B has 2. Oxide Inhibitor. 8.687 inch
View More
View Less
For more info visit:
electrification.us.abb.com
- Wide Port Spacing Makes Installation Easier.
- Field-adaptable Cable Sleever Enable Installation on a Wide Range of Conductor Sizes.
- Bars Constructed of 6061-T6 Aluminum Alloy for High Strength and High Conductivity.
- Standard Aluminum Set Screws with 5/16 inch Socket Hex Spread Compressive Forces over Conductor Strands, Reduce Strand Damage, Result in Lower Contact Resistance and Provide High Set-Screw Torque Retention.
- All Connectors are 100 Percent Hi-Pot Tested at 4000 Volts for 60 Seconds.
- Comply with ANSI C119.1 and C119.4 and Western Underground C.G. 2/5 and are RUS Listed.
- Dual-Rated to Accept a Wide Range of Aluminum and Copper Conductors.
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
Oxide Inhibitor |
|
Application |
Direct Burial, Handhole, Pedestal or Vault Applications |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
#6 to 600 kcmil |
|
Number Of Conductors |
5 |
|
Material |
Aluminum |
|
Color |
Black |
|
Insulation |
EPDM Rubber |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.1 and C119.4 |
Dimensions
|
Size |
8.687 inch |