Alternate Catalog No. : RX 5 U 40-460-2
Catalog No. : RX5U40-460-2
Description: FS AL INSUL PIN TERMINAL, 4/0 STR
UPC: 783786747061
Aluminum Insulated Pin Terminal - Conductor Size 4/0 Stranded or 4/0 ACSR. Tin-Plated Copper Pin 2.0 Inches. Dies TX, 76, 249, 11A, 840, 845, WK840. Body 4 inches x .906 inch diameter. Cover - FloodSeal RX 5. Includes Oxide Inhibitor Compound, Sealant, Pink Cap
View More
View Less
For more info visit:
electrification.us.abb.com
- Fabricated from Pure Electrolytic Aluminum and Soft-Drawn, Tinned Copper Wire to Provide the High Strength and Conductivity of Aluminum and the Flexibility of Copper
- Flood-Seal Covers Provided to Ensure a Watertight Seal on the Pin as Well as Around the Aluminum Cable Insertion, Also Rated up to 600 Volts
- Oxide Inhibitor Prevents Oxidation
- All Pin Terminals Marked with Die References for Easy Identification
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Oxide Inhibitor Compound, Sealant. |
Specifications
|
Connection |
Compression |
|
Material |
Aluminum/Copper |
|
Finish |
Bare Body, Tin Plated Pin |
|
Insulation |
yes |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Pin 2.0 Inches. Body 4 inches x .906 inch diameter. |
|
Wire Size |
4/0 STR AWG , 4/0 ACSR AWG |
Documents/Support Tools
|
SDS |