Alternate Catalog No. : RX 5 U 336-6
Catalog No. : RX5U336-6
Description: AL INS PIN TERMINAL 300-350
UPC: 783786747047
Aluminum Insulated Pin Terminal - Conductor Size 300-350 to 336.4(18/1) ACSR. Solid Copper Pin 4/0 Length 6 Inches. Dies 840, WK840, 249, TX, 11A. Body Diameter .906 inch. Cover - FloodSeal RX 5.
View More
View Less
For more info visit:
electrification.us.abb.com
- Fabricated from Pure Electrolytic Aluminum and Soft-Drawn, Tinned Copper Wire to Provide the High Strength and Conductivity of Aluminum and the Flexibility of Copper
- Flood-Seal Covers Provided to Ensure a Watertight Seal on the Pin as Well as Around the Aluminum Cable Insertion, Also Rated up to 600 Volts
- Oxide Inhibitor Prevents Oxidation
- All Pin Terminals Marked with Die References for Easy Identification
Descriptors
|
Category |
Wire connectors |
Specifications
|
Connection |
Compression |
|
Material |
Aluminum/Copper |
|
Finish |
Bare Body |
|
Insulation |
yes |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Pin Length 6 Inches. Body Diameter .906 inch. |
|
Wire Size |
300 to 350 kcmil , 336.4(18/1) ACSR kcmil |
Documents/Support Tools
|
SDS |