text.skipToContent text.skipToNavigation

Alternate Catalog No. : RX 5 U 336

Catalog No. : RX5U336

Description:  INSUL COMPRESS PIN TERM COND 300STR

UPC: 783786747030

Flood-Seal Insulated Compression Pin Terminals, conductor size 300-350 Aluminum Stranded, 336.4 (18/1) ACSR, 4/0 Copper Solid pin, installing dies - TX,76,249,840,11A length 4 inch
View More View Less
For more info visit:  electrification.us.abb.com
  • Fabricated from Pure Electrolytic Aluminum and Soft-Drawn, Tinned Copper Wire to Provide the High Strength and Conductivity of Aluminum and the Flexibility of Copper
  • Flood-Seal Covers Provided to Ensure a Watertight Seal on the Pin as Well as Around the Aluminum Cable Insertion, Also Rated up to 600 Volts
  • Oxide Inhibitor Prevents Oxidation
  • All Pin Terminals Marked with Die References for Easy Identification

Descriptors

Category

Electrical terminals

Special Features

Flood-Seal insulators ensure a watertight seal on the pin as well as around the Aluminum cable insertion. Also rated up to 600 V.

Application

For use on Aluminum Secondary Conductors Connected to Copper Clamp-Type Bushings.

Specifications

Connection

Compression

Material

Aluminum and Copper with Tin-Plated Pin

Classifications

Brand Name

Homac

Dimensions

Wire Size

300 to 350 STR AL kcmil , 336.4(18/1) ACSR kcmil

Documents/Support Tools

SDS

Click here

Click here