Alternate Catalog No. : RX 5 U 30
Catalog No. : RX5U30
Description: INSUL COMPRESS PIN TERM COND 3/0STR
UPC: 783786747023
Flood-Seal Insulated Compression Pin Terminals, conductor size 3/0 Aluminum Stranded, 3/0 ACSR, 1/0 Copper Solid pin, installing dies - TX,76,249,840,11A, length 3 inch
View More
View Less
For more info visit:
electrification.us.abb.com
- Fabricated from Pure Electrolytic Aluminum and Soft-Drawn, Tinned Copper Wire to Provide the High Strength and Conductivity of Aluminum and the Flexibility of Copper
- Flood-Seal Covers Provided to Ensure a Watertight Seal on the Pin as Well as Around the Aluminum Cable Insertion, Also Rated up to 600 Volts
- Oxide Inhibitor Prevents Oxidation
- All Pin Terminals Marked with Die References for Easy Identification
Descriptors
|
Category |
Electrical terminals |
|
Special Features |
Flood-Seal insulators ensure a watertight seal on the pin as well as around the Aluminum cable insertion. Also rated up to 600 V. |
|
Application |
For use on Aluminum Secondary Conductors Connected to Copper Clamp-Type Bushings. |
Specifications
|
Connection |
Compression |
|
Material |
Aluminum and Copper with Tin-Plated Pin |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Wire Size |
3/0 STR AL AWG , 3/0 ACSR AWG |
Documents/Support Tools
|
SDS |