Alternate Catalog No. : RX 5 U 20
Catalog No. : RX5U20
Description: FLOODSEAL ALUM INS PINTERM 2/0
UPC: 783786747009
Flood Seal Aluminum Insulated Pin Terminal Kit. (1) Body .906 inch Diameter. Wire Size 2/0 Aluminum Stranded or 2/0 ACSR. Solid Copper 1/0 Pin 2-1/2 inch long. Dies 840, WK840, 249, TX, 11A. (1) FloodSeal Sleeve Cover RU 5 Length 3-13/16 inch.
View More
View Less
For more info visit:
electrification.us.abb.com
- Fabricated from Pure Electrolytic Aluminum and Soft-Drawn, Tinned Copper Wire to Provide the High Strength and Conductivity of Aluminum and the Flexibility of Copper
- Flood-Seal Covers Provided to Ensure a Watertight Seal on the Pin as Well as Around the Aluminum Cable Insertion, Also Rated up to 600 Volts
- Oxide Inhibitor Prevents Oxidation
- All Pin Terminals Marked with Die References for Easy Identification
Descriptors
|
Category |
Wire connectors |
Specifications
|
Connection |
Compression |
|
Material |
Aluminum Body, , Copper Pin, EPDM Cover |
|
Finish |
Bare |
|
Color |
Black |
|
Insulation |
yes |
|
Environmental Conditions |
All Seasons / Conditions |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Body .906 inch Diameter, Pin 2-1/2 inch long |
|
Wire Size |
2/0 STR AL AWG , 2/0 ACSR AWG |
Documents/Support Tools
|
SDS |