Alternate Catalog No. : RX 5-P
Catalog No. : RX5-P
Description: RX EPDM RUBBER COVER WITH END CAP
UPC: 783786746996
EPDM Rubber Cover (6.375 inch long x 1.058 inch diameter) assembled with 2.500 inch long x .312 Diameter Pin with .500 inch Diameter Base. Lubricate/Grease inside of Cover.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire connectors |
Specifications
|
Material |
EPDM Rubber/Aluminum Pin |
|
Insulation |
yes |
|
Environmental Conditions |
WaterTight |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Cover (6.375 inch long x 1.058 inch diameter) |