Alternate Catalog No. : RU 5 U 2-6
Catalog No. : RU5U2-6
Description: AL INS PIN TERMINAL NO2
UPC: 783786746606
Aluminum Compression Pin Terminal Kit Contains - (1) U5 Series, Conductor Size Aluminum - 2 Stranded, 2 ACSR, 2 Compressed, 1 Solid. Installing Dies TU, 52, BG, 243, 5/8. Solid Copper Pin #4, Pin Length 6 inches. (1) FloodSeal Sleeve Cover RU 5 - Length 3-13/16 inch with Lubricant.
View More
View Less
For more info visit:
electrification.us.abb.com
- Fabricated from Pure Electrolytic Aluminum and Soft-Drawn, Tinned Copper Wire to Provide the High Strength and Conductivity of Aluminum and the Flexibility of Copper
- Flood-Seal Covers Provided to Ensure a Watertight Seal on the Pin as Well as Around the Aluminum Cable Insertion, Also Rated up to 600 Volts
- Oxide Inhibitor Prevents Oxidation
- All Pin Terminals Marked with Die References for Easy Identification
Descriptors
|
Category |
Wire connectors |
Specifications
|
Connection |
Compression |
|
Material |
Aluminum Body, , Copper Pin, EPDM Cover |
|
Finish |
Bare |
|
Color |
Black |
|
Insulation |
yes |
|
Environmental Conditions |
All Seasons / Conditions |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Pin Length 6 inches. Cover Length 3-13/16 inch |
|
Wire Size |
#2 STR AWG , #2 ACSR AWG , #2 SOL AWG , #2 COMPR AWG |
Documents/Support Tools
|
SDS |