Alternate Catalog No. : RU 5 U 2-325-2
Catalog No. : RU5U2-325-2
Description: FS AL INSUL PIN TERMINAL, NO2
UPC: 783786746590
Aluminum Pin Terminal With FSS Cap, Wire Size #2 Stranded ACSR Compressed or #1 Solid. Dies TU, 52, BG, 243, 5/8. Body 2.0 inch long x .635 inch Diameter with Center Stop. Pin - Tin Plated Copper .324 inch Diameter x 2 inch long. Includes Oxide Inhibitor Compound, Sealant, Red Cap, FloodSeal Sleeve Cover RU 5 Length 3-13/16 inch.
View More
View Less
For more info visit:
electrification.us.abb.com
- Fabricated from Pure Electrolytic Aluminum and Soft-Drawn, Tinned Copper Wire to Provide the High Strength and Conductivity of Aluminum and the Flexibility of Copper
- Flood-Seal Covers Provided to Ensure a Watertight Seal on the Pin as Well as Around the Aluminum Cable Insertion, Also Rated up to 600 Volts
- Oxide Inhibitor Prevents Oxidation
- All Pin Terminals Marked with Die References for Easy Identification
Descriptors
|
Category |
Wire connectors |
Specifications
|
Connection |
Compression |
|
Material |
Aluminum Body, , Copper Pin, EPDM Cover |
|
Finish |
Bare Body, Tin Plated Pin |
|
Color |
Black |
|
Insulation |
yes |
|
Environmental Conditions |
All Seasons / Conditions |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Body 2.0 inch long x .635 inch Diameter. Pin .324 inch Diameter x 2 inch long. Cover RU 5 Length 3-13/16 inch. |
|
Wire Size |
#2 STR AWG , #2 COMPR AWG , #2 ACSR AWG , #1 SOL AWG |
Documents/Support Tools
|
SDS |