Alternate Catalog No. : RU 5 U 10-6
Catalog No. : RU5U10-6
Description: AL INS PIN TERMINAL 1/0
UPC: 783786746576
Aluminum Insulated Pin Terminal Kit - Contains - (1) Aluminum Compression Pin Terminals - U5 Series, Conductor Size Aluminum - 1/0 Stranded, 1/0 ACSR, 2/0 Compact. Installing Dies TU, 52, BG, 243, 5/8. Solid Copper Pin #2 (.258 inch Diameter), Pin Length 6 inches. Contains Oxide Inhibiting Compound. (1) Flood-Seal Insulator, conductor size 4-1/0 Aluminum Stranded, 4-1/0 ACSR, Cover length 3-13/16 inch.
View More
View Less
For more info visit:
electrification.us.abb.com
- Fabricated from Pure Electrolytic Aluminum and Soft-Drawn, Tinned Copper Wire to Provide the High Strength and Conductivity of Aluminum and the Flexibility of Copper
- Flood-Seal Covers Provided to Ensure a Watertight Seal on the Pin as Well as Around the Aluminum Cable Insertion, Also Rated up to 600 Volts
- Oxide Inhibitor Prevents Oxidation
- All Pin Terminals Marked with Die References for Easy Identification
Descriptors
|
Category |
Wire connectors |
Specifications
|
Connection |
Compression |
|
Material |
Aluminum Body, , Copper Pin, EPDM Cover |
|
Finish |
Bare Body, Tin Plated Pin |
|
Color |
Black |
|
Insulation |
yes |
|
Environmental Conditions |
All Seasons / Conditions |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Pin Length 6 inches, Cover length 3-13/16 inch. |
|
Wire Size |
1/0 STR AWG , 1/0 ACSR AWG , 2/0 COMPT AWG |
Documents/Support Tools
|
SDS |