Alternate Catalog No. : RU 5-P
Catalog No. : RU5-P
Description: RU EPDM RUBBER COVER WITH END CAP
UPC: 783786746552
EPDM Flood Seal Cover, 3.750 inch long x .750 inch Diameter assembled with Pin thru Cover and Hole. Copper Pin Length 2.50 inch x .312 inch Diameter with Pin Base Diameter .500 inch x .250 inch thick. Lubricant/Grease inside of cover.
View More
View Less
For more info visit:
electrification.us.abb.com
- Fabricated from Pure Electrolytic Aluminum and Soft-Drawn, Tinned Copper Wire to Provide the High Strength and Conductivity of Aluminum and the Flexibility of Copper
- Flood-Seal Covers Provided to Ensure a Watertight Seal on the Pin as Well as Around the Aluminum Cable Insertion, Also Rated up to 600 Volts
- Oxide Inhibitor Prevents Oxidation
- All Pin Terminals Marked with Die References for Easy Identification
Descriptors
|
Category |
Wire connectors |
Specifications
|
Connection |
Compression |
|
Material |
EPDM Cover |
|
Finish |
Bare |
|
Color |
Black |
|
Insulation |
yes |
|
Environmental Conditions |
All Seasons / Conditions |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
3.750 inch long x .750 inch Diameter, Pin Length 2.50 inch x .312 inch Diameter |