Catalog No. : RTS10PG
Description: ROOF TOP SUPPORT WITH STRUT 10IN
UPC: 708917446446
Roof Top Support With B1400PG Strut Channel, Size - 10 inch, Material - Roof Top Block - Recycled Rubber, Strut - 14-Gauge Steel With Pre-galvanized Finish, Weight - 6.1 lb (2.758 kg)
View More
View Less
For more info visit:
electrification.us.abb.com
- Roof top support includes pre-mounted Superstrut 14-gauge B1400 channel with Pre galvanized finish
- 100% Recycled rubber
- Reflector plate for high visibility for roof walkway systems
- UV resistant
- Vibration dampening
- Vulcanized rubber for a smooth finish that helps provide improved resistance to freezing and thawing
Descriptors
|
Category |
Wireway fitting and accessories |
|
Application |
Pipe and Conduit Support, Cable Tray Systems, Roof Walkways, HVAC Ducting, Solar |
Specifications
|
Material |
Roof top block - Recycled Rubber, Strut - 14-Gauge Steel |
|
Finish |
Pre-galvanized |
Classifications
|
Brand Name |
Superstrut |
Dimensions
|
Length |
10 inch |