Alternate Catalog No. : RTL 1
Catalog No. : RTL1
Description: CU LUG SERR BOT PAD .358 ID BLANK
UPC: 783786746521
Copper Lug, Bottom of Pad - Serrated, Top of Pad - Flat, No Holes In Pad. Pad 11/16 inch wide x 5/8 inch long x 7/64 inch thick at top of Serrations. Barrel 11/16 inch. For Copper Conductors
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Bottom of Tongue is Serrated. |
Specifications
|
Connection |
Compression |
|
Material |
Copper |
|
Finish |
Bare |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Length 1.688 inch |
|
Wire Size |
.358 in |