Catalog No. : RT3
Description: WARNING TAPE 3X1000 RED
UPC: 783786834266
Warning Tape for Buried Electrical Cables, Width 3 inch (76 mm), Length 1000 feet (305 meters), Color Red. Lightweight Rugged Polyethylene.
View More
View Less
For more info visit:
electrification.us.abb.com
- Brilliant Red Color. Minimizes dig-ins on U.D. lines.
- Lightweight, rugged polyethylene. Resists high or low pH conditions.
Descriptors
|
Category |
Wire identification marker |
|
Special Features |
Brilliant Red Color. Minimizes dig-ins on U.D. lines. |
Specifications
|
Material |
Polyethylene |
|
Color |
Red |
Classifications
|
Brand Name |
EZ-Code |
Dimensions
|
Length |
1000 ft , 305 m |
|
Width |
3 in , 76 mm |
ETIM Classification
ETIM
EC001496 Warning tape
|
Imprint |
Text/symbols |
|
Width |
76.2 mm |
|
Length |
304.8 m |