text.skipToContent text.skipToNavigation

Catalog No. : RSPACER3127

Description:  RELIAMOD SPACER 7.25 IN WIDE N3R OUTDOOR

UPC: 783164678321

For more info visit:  electrification.us.abb.com

Descriptors

Category

ReliaMod Spacer

Specifications

Enclosure

N3R Outdoor

Phase

1-Phase or 3-phase

Voltage

120/240V
208Y/120V

Feed Location

Horizontal Bus Connection

IC Rating

100

Height (Inches)

25.13

Depth (Inches)

5.3

Width (Inches)

7.25

Estimated Weight (lbs)

40

Meter Mod III to ReliaMod Horizontal Bus Connections

ABB ReliaMod horizontal bus does not match up to GE Meter Mod III horizontal bus, so any ReliaMod section cannot be connected to any GE Meter Mod III section and vice versa without a bus transition adapter section. Please refer to the ReliaMod bus transition adapters in the Buylog for more information.