text.skipToContent text.skipToNavigation

Alternate Catalog No. : RSL 16

Catalog No. : RSL16

Description:  4-11/16 SQ SURF CVR, GFI, 1/2RSD

UPC: 785991015164

Square Box Surface Cover, 7.5 Cubic Inches, 4-11/16 Inch Square x 1/2 Inch Deep, Galvanized Steel, For use with One Ground Fault Receptacle
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Cover for box/housing for surface mounting on the wall/ceiling

Application

For use with one ground fault receptacle

Specifications

Material

Steel

Finish

Pre-galvanized

Color

Silver

Shape

Square

Cubic Capacity

7.5 cu in

Classifications

Brand Name

Steel City

Standard

UL E2969

Dimensions

Size

4-11/16 Inches

Compliance and Certifications

REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E2969 N/A N/A N/A N/A

Documents/Support Tools

Sales Drawing

Click here