Alternate Catalog No. : RSL 14
Catalog No. : RSL14
Description: STL CVR 7.5CU-IN 4-11/16, 1/2 DEEP
UPC: 785991122206
Square Box Surface Cover, 7.5 Cubic Inches, 4-11/16 Inch Square x 1/2 Inch Deep, 2-15/32 Inch Diameter Hole, Galvanized Steel
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cover for box/housing for surface mounting on the wall/ceiling |
|
Application |
For use with receptacle NBR 7112, 30 amp, 3 wire, and NBR 9430, 30 or 50 amp, 4 wire. |
Specifications
|
Material |
Steel |
|
Finish |
Pre-galvanized |
|
Color |
Silver |
|
Shape |
Square |
|
Cubic Capacity |
7.5 cu in |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E2969 |
Dimensions
|
Size |
4-11/16 Inches |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E2969 | N/A | N/A | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |