Catalog No. : RSL13-10R
Description: 4-11/16 SQ SURF CVR, 30-50 AMP
UPC: 785991099171
Descriptors
|
Category |
Cover for box/housing for surface mounting on the wall/ceiling |
|
Application |
For use with one 30 or 50 Amp dryer or range receptacle |
Specifications
|
Material |
Steel |
|
Finish |
Pre-galvanized |
|
Color |
Silver |
|
Shape |
Square |
|
Cubic Capacity |
7.5 cu in |
|
Knockouts |
Yes |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E2969 |
Dimensions
|
Size |
4-11/16 Inches |
|
Length |
119.063 mm |
|
Width |
119.063 mm |
|
Depth |
12.7 mm |
|
Shape |
Square |