text.skipToContent text.skipToNavigation

Alternate Catalog No. : RSG 10-48

Catalog No. : RSG10-48

Description:  AL SHROUD 1HOLE LUG 5/8IN 1/0 2/0

UPC: 783786746477

Aluminum One-Hole Lugs with Inner Shroud, Wire Size 10 Stranded, 8 Solid. Installing die 8A, TU. Length 3-3/8 inch. Pad 57/64 inch wide x 1-9/32 inch long x 13/64 inch thick. (1) 17/32 inch diameter hole. Barrel 1-7/8 inch. Oxide Inhibitor. Pink Cap.
View More View Less
For more info visit:  electrification.us.abb.com
  • Rainshield Protection for Insulated Cables Prevents Rainwater from Entering Cable
  • Entire Conductor Range Installed by Three Common Dies to Reduce Die Inventory.
  • Made from Aluminum for High Strength and Conductivity.
  • Dual-Rated for Use with Aluminum and Copper Conductors.
  • Connector Bores Coated with Oxide Inhibitor to Prevent Oxidation.
  • Marked with Conductor Sizes and Die References for Easy Identification.
  • Meets or Exceeds ANSI C119.4 Specifications.

Descriptors

Category

Wire connectors

Special Features

Rainshield protection for insulated cables prevent rainwater from entering cable. Entire conductor range installed with three common dies. Lessens your die inventory. Made from Aluminum for High Strength and High Conductivity. Dual-Rated fro use with Aluminum and Copper Conductors. Connector Bores coated with Oxide Inhibitor to Prevent Oxidation. Marked with Conductor Sizes and Die References.

Application

Rain Protection

Specifications

Connection

Compression

Material

Aluminum

Classifications

Brand Name

Homac

Standard

ANSI C119.4

Dimensions

Size

Length 3-5/8 inches long

Wire Size

1/0 STR AWG , 2/0 COMPT AWG

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

SDS

Click here