Catalog No. : RS5-10R
Description: 4 SQ BX RS CVR 2 X TOG
UPC: 785991060966
Square Box Surface Cover, 5 Cubic Inches, 4 Inch Square x 1/2 Inch Deep, Galvanized Steel, For use with Two Toggle Switches, pack of 10, for Retail
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cover for box/housing for surface mounting on the wall/ceiling |
|
Application |
For use with two toggle switches |
Specifications
|
Material |
Steel |
|
Finish |
Pre-galvanized |
|
Color |
Silver |
|
Shape |
Square |
|
Cubic Capacity |
5 cu in |
|
Knockouts |
Yes |
Classifications
|
Brand Name |
Steel City |
Dimensions
|
Size |
4 Inches |
ETIM Classification
ETIM
EC002655 Cover for box/housing for surface mounting on the wall/ceiling
|
Length |
101.6 mm |
|
Width |
101.6 mm |
|
Depth |
12.7 mm |
|
Shape |
Square |