Catalog No. : RS4545
Description: AL SERVENTR COMP SPLICE 500-450
UPC: 783786050536
Descriptors
|
Category |
Wire or cable compression splice |
|
Special Features |
Prefilled with Contax |
|
Application |
Non-tension Splice used for Service Entrance on Commercial-Industrial Loads |
Specifications
|
Connection |
Compression |
|
Conductor Range |
End A: 500 to 450 kcmil , End B: 500 to 450 kcmil |
|
Number Of Conductors |
2 |
|
Material |
Aluminum |
|
Insulation |
None |
|
Mounting |
None |
|
Environmental Conditions |
All Seasons / Conditions |
Classifications
|
Brand Name |
Blackburn |
|
Standard |
Passes the requirements of ANSI C119.4 |
Dimensions
|
Size |
4-1/2 Inch |
Documents/Support Tools
|
SDS |