text.skipToContent text.skipToNavigation

Catalog No. : RS4040

Description:  AL SERVENTR COMP SPLICE 400-336

UPC: 783786050512

Aluminum Service Entrance Compression Splice for Wire Range - End A: 400-336 kcmil Stranded, End B: 400-336 kcmil Stranded, Installing Dies: B20AH, 1-5/16, 318. Length 7-1/2 inch, Diameter 1-3/8 inch. Dual Rated for Aluminum and Copper Conductors
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Wire or cable compression splice

Special Features

Prefilled with Oxide Inhibitor.

Specifications

Connection

Compression

Conductor Range

400 to 336 kcmil

Material

Aluminum

Finish

Bare

Insulation

None

Classifications

Brand Name

Homac

Standard

ANSI C119.4

Dimensions

Size

7-1/2 inch Length

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 233 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

SDS

Click here