Catalog No. : RS4-30
Description: 4 SQBXCVR,STL,5CU,1-4 WIRE RCPT,RSD
UPC: 785991099690
Descriptors
|
Category |
Cover for box/housing for surface mounting on the wall/ceiling |
|
Application |
For use with one 4-wire twist-lock single receptacle |
Specifications
|
Material |
Steel |
|
Finish |
Pre-galvanized |
|
Color |
Silver |
|
Shape |
Square |
|
Cubic Capacity |
5 cu in |
Classifications
|
Brand Name |
Steel City |
Dimensions
|
Size |
4 Inches |
|
Length |
101.6 mm |
|
Width |
101.6 mm |
|
Depth |
12.7 mm |
|
Shape |
Square |
Documents/Support Tools
|
Sales Drawing |