Alternate Catalog No. : RS 19 CC
Catalog No. : RS19CC
Description: 4SQ SURF CVR, DPLX + GFI, 1/2 RSD
UPC: 785991120912
Square Box Surface Cover, 5 Cubic Inches, 4 Inch Square x 1/2 Inch Deep, Galvanized Steel, For use with One Ground Fault Receptacle and One Duplex Receptacle
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cover for box/housing for surface mounting on the wall/ceiling |
|
Application |
For use with one ground fault receptacle and one duplex receptacle |
Specifications
|
Material |
Steel |
|
Finish |
Pre-galvanized |
|
Color |
Silver |
|
Shape |
Square |
|
Cubic Capacity |
5 cu in |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E2969 |
Dimensions
|
Size |
4 Inches |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E2969 | N/A | QCIT | N/A | N/A |