text.skipToContent text.skipToNavigation

Alternate Catalog No. : RS 15

Catalog No. : RS15

Description:  4SQ SURF CVR 5CU 1-3/4INDIA 1/2DEEP

UPC: 785991120868

Square Box Surface Cover, 5 Cubic Inches, 4 Inch Square x 1/2 Inch Deep, 1-3/4 Inch Diameter Hole, Galvanized Steel, For use with #3330-30A 250 V Twist-Lock Receptacle
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Cover for box/housing for surface mounting on the wall/ceiling

Application

For use with #3330-30A 250 V twist-lock receptacle

Specifications

Material

Steel

Finish

Pre-galvanized

Color

Silver

Shape

Square

Cubic Capacity

5 cu in

Classifications

Brand Name

Steel City

Standard

UL E2969

Dimensions

Size

4 Inches

Compliance and Certifications

REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 12798 441302 N/A 1352977_2017-05-26 N/A
UL E2969 N/A QCIT N/A N/A

Documents/Support Tools

Sales Drawing

Click here