Catalog No. : RS14-30
Description: 4INSQ BX CVR,STL,5CU,HOLE DIA-2 15/
UPC: 785991099959
Square Box Surface Cover, 5 Cubic Inches, 4 Inch Square x 1/2 Inch Deep, 2-15/32 Inch Diameter Hole, Galvanized Steel, pack of 30
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cover for box/housing for surface mounting on the wall/ceiling |
Specifications
|
Material |
Steel |
|
Finish |
Pre-galvanized |
|
Color |
Silver |
|
Shape |
Square |
|
Cubic Capacity |
5 cu in |
Classifications
|
Brand Name |
Steel City |
Dimensions
|
Size |
4 Inches |
ETIM Classification
ETIM
EC002655 Cover for box/housing for surface mounting on the wall/ceiling
|
Length |
101.6 mm |
|
Width |
101.6 mm |
|
Depth |
12.7 mm |
|
Shape |
Square |
Documents/Support Tools
|
Sales Drawing |