text.skipToContent text.skipToNavigation

Catalog No. : RS12-10R

Description:  4 SQ BX RS CVR 1 X DUP REC

UPC: 785991060799

Square Box Surface Cover, 5 Cubic Inches, 4 Inch Square x 1/2 Inch Deep, Galvanized Steel, For use with One Duplex Flush Receptacle, pack of 10, for Retail
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Cover for box/housing for surface mounting on the wall/ceiling

Application

For use with one duplex flush receptacle

Specifications

Material

Steel

Finish

Pre-galvanized

Color

Silver

Shape

Square

Cubic Capacity

5 cu in

Knockouts

Yes

Classifications

Brand Name

Steel City

Dimensions

Size

4 Inches

Compliance and Certifications

REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC002655 Cover for box/housing for surface mounting on the wall/ceiling

Length

101.6 mm

Width

101.6 mm

Depth

12.7 mm

Shape

Square