Alternate Catalog No. : RRS 35040
Catalog No. : RRS35040
Description: RADIATINGRIB AL COMP SPLICE 350-4/0
UPC: 783786746439
Radiating Rib, Aluminum Compression Splice, 350 kcmil to 4/0 Aluminum. 4.500 inch Long x Widest Diameter 1.100 inch. Center Stop. Pink Cap and Red Cap, Oxide Inhibiting Compound.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire or cable compression splice |
|
Special Features |
Center Stop |
Specifications
|
Connection |
Compression |
|
Conductor Range |
4/0 to 350 kcml |
|
Number Of Conductors |
2 |
|
Material |
Aluminum |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
4.500 inch Long x Widest Diameter 1.100 inch. |
Documents/Support Tools
|
SDS |